3.5.1.18.1 Module Control Interface
(Ask a Question)The top-level Verilog module generated by SmartHLS™ is always associated with a module control interface to start the HLS module, read completion status and retrieve return data. Two interface protocols are available for module control, simple
and axi_target
. The default interface is simple
. The module control interface can be explicitly specified via an interface
pragma at the beginning of the top-level function's definition body:
// Add at the beginning of the function definition
#pragma HLS interface control type(<simple|axi_target>)