4.6.17 Missing libgthread-2.0.so.0 Libraries (Libero)
(Ask a Question)Symptom: Libero has a dependency on the glib2 libraries, but cannot find them.
Resolution: Install the glib2 package:
% sudo yum install glib2.i686
Attention: If the yum install
command errors-out due to a version conflict with the x86_64 version already
installed, use the following
yum update
command instead of the one
above:% sudo yum update glib2