4.6.33 While Using a Floating License to Run Synthesis, How Can the "FlexNet licensing error: -8,234" be Corrected?
(Ask a Question)Symptom: The following message appears:
FlexNet licensing error: -8,234
Cause: The environment variable LM_LICENSE_FILE
is
wrongly set to a node locked license format.
Resolution: Set the environment variable for floating
license using the format
<port_no>@<hostname>
.