4.6.3 Designer GUI Appears Stretched While Running on Linux
(Ask a Question)Important: Designer is for
IGLOO®, SmartFusion®, Fusion, and ProASIC3®
devices only.
Symptom: When you directly sign in to a Linux machine, some Designer GUIs appear to be stretched.
Cause: There are issues with mismatched color depths on the GUI and desktop.
Resolution: Change the desktop color depth. For Linux access via VNC, change the color depth of the vncserver to 8, 16, or 24. For more information, see the vncserver manual.