4.6.14 Message Appears During Installation: /tmp does not have enough disk space
(Ask a Question)Symptom: The following message appears during
installation:
/tmp does not have enough disk space
Cause: The Installer ran out of disk space in /tmp
and tried to use
/home/user
instead, which had less disk space than
required.
Resolution: At the Linux prompt, set the environment variable IATEMPDIR
to a disk location that has sufficient disk space:
- For Borne Shell (sh), Korn Shell (ksh), bash, and
zsh users:
% IATEMPDIR=/your/free/space/directory
% export IATEMPDIR
- For C-shell (csh) and tcsh users:
setenv IATEMPDIR= /your/free/space directory