DRV_ETHPHY_CLIENTS_NUMBER Macro

C

#define DRV_ETHPHY_CLIENTS_NUMBER 1 

Description

Ethernet PHY Maximum Number of Clients This definition select the maximum number of clients that the Ethernet PHY driver can support at run time. Not defining it means using a single client.

Remarks

The MAC driver is the only client of the PHY driver and the number of clients should always be 1.