DRV_ETHPHY_RESET_CLR_TMO Macro

C

#define DRV_ETHPHY_RESET_CLR_TMO (500) 

Description

Ethernet PHY Reset self clear time out This definition sets the time out of the PHY Reset self clear, in ms.

Remarks

See IEEE 802.3 Clause 22 Table 22-7 and paragraph "22.2.4.1.1 Reset" (max 0.5s)