DRV_ETHPHY_NEG_DONE_TMO Macro

C

#define DRV_ETHPHY_NEG_DONE_TMO (2000) 

Description

Ethernet PHY Negotiation Complete time out This definition sets the time out of the PHY negotiation complete, in ms.

Remarks

See IEEE 802.3 Clause 28 Table 28-9 autoneg_wait_timer value (max 1s).