DRV_ETHPHY_INSTANCES_NUMBER Macro
C
#define DRV_ETHPHY_INSTANCES_NUMBER 1
Description
Ethernet PHY hardware instance configuration This definition selects the maximum number of hardware instances that can be supported by the dynamic driver. Not defining it means using a static driver.
Remarks
None.