50.22 Fixed Voltage Reference (FVR) Specifications

Table 50-19. FVR Specifications
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
FVR01 VFVR_BUF11x 1x Gain (1.024V) -4 +4 % VDD ≥ 2.5V, -40°C to 85°C
FVR01A VFVR_BUF21x -4 +4
FVR02 VFVR_BUF12x 2x Gain (2.048V) -4 +4 % VDD ≥ 2.5V, -40°C to 85°C
FVR02A VFVR_BUF22x -4 +4
FVR03 VFVR_BUF14x 4x Gain (4.096V) -5 +5 % VDD ≥ 4.75V, -40°C to 85°C
FVR03A VFVR_BUF24x -5 +5
FVR04* TFVRST FVR Start-up Time 25 μs

VREGPM = 'b0x

FVR04A* 120 μs

VREGPM = 'b1x

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.