50.9 Thermal Characteristics
Standard Operating Conditions (unless otherwise stated) | |||||
---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
TH01 | θJA | Thermal Resistance Junction to Ambient | 40.0 | °C/W | 40-pin PDIP package |
29.9 | °C/W | 40-pin VQFN package | |||
57.6 | °C/W | 44-pin TQFP package | |||
25.9 | °C/W | 48-pin VQFN package | |||
35.5 | °C/W | 48-pin TQFP package | |||
TH02 | TJMAX | Maximum Junction Temperature | 150 | °C | |
Note:
|