50.25 Capture/Compare/PWM Requirements (CCP)

Table 50-22. CCP Requirements

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
CC01* TCCL CCPx Input Low Time No Prescaler 0.5TCY+20 ns
CC01A* With Prescaler 20 ns
CC02* TCCH CCPx Input High Time No Prescaler 0.5TCY+20 ns
CC02A* With Prescaler 20 ns
CC03* TCCP CCPx Input Period (3TCY+40)/N ns N = Prescale value

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 50-12. Capture/Compare/PWM Timings (CCP)
Note: Refer to the Load Conditions figure for more details.