50.15 High/Low-Voltage Detect Characteristics

Table 50-12. High/Low-Voltage Detect
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. Max. Units Conditions
HLVD01* VDET Voltage Detect 1.90 V HLVDSEL = 'b0000
HLVD01A* 2.10 V HLVDSEL = 'b0001
HLVD01B* 2.25 V HLVDSEL = 'b0010
HLVD01C* 2.50 V HLVDSEL = 'b0011
HLVD01D* 2.60 V HLVDSEL = 'b0100
HLVD01E* 2.75 V HLVDSEL = 'b0101
HLVD01F* 2.90 V HLVDSEL = 'b0110
HLVD01G* 3.15 V HLVDSEL = 'b0111
HLVD01H* 3.35 V HLVDSEL = 'b1000
HLVD01I* 3.60 V HLVDSEL = 'b1001
HLVD01J* 3.75 V HLVDSEL = 'b1010
HLVD01K* 4.00 V HLVDSEL = 'b1011
HLVD01L* 4.20 V HLVDSEL = 'b1100
HLVD01M* 4.35 V HLVDSEL = 'b1101
HLVD01N* 4.65 V HLVDSEL = 'b1110

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.