50.26 SPI Mode Requirements

Table 50-23. SPI Host Mode
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
TSCK SCK Cycle Time (2x Prescaled) 61 ns Transmit only mode
16(1) MHz
95 ns Full Duplex mode
10(1) MHz
SP70*

TSSL2SCH,

TSSL2SCL

SDO to SCK↓ or SCK↑ input TSCK ns FST = 0
SP70A* 0 ns FST = 1
SP71* TSCH SCK output high time 0.5 TSCK - 12 0.5 TSCK + 12 ns
SP72* TSCL SCK output low time 0.5 TSCK - 12 0.5 TSCK + 12 ns
SP73*

TDIV2SCH,

TDIV2SCL

Setup time of SDI data input to SCK edge 85 ns
SP74*

TSCH2DIL,

TSCL2DIL

Hold time of SDI data input to SCK edge 0 ns
SP74A* Hold time of SDI data input to final SCK 0.5 TSCK ns CKE = 0,

SMP = 1

SP75* TDOR SDO data output rise time 10 25 ns CL = 50 pF
SP76* TDOF SDO data output fall time 10 25 ns CL = 50 pF
SP78* TSCR SCK output rise time 10 25 ns CL = 50 pF
SP79* TSCF SCK output fall time 10 25 ns CL = 50 pF
SP80*

TSCH2DOV,

TSCL2DOV

SDO data output valid after SCK edge -15 15 ns CL = 50 pF
SP81*

TDOV2SCH,

TDOV2SCL

SDO data output valid to first SCK edge TSCK - 10 ns

CL = 50 pF

CKE = 1

SP82* TSSL2DOV SDO data output valid after SS↓ edge 50 ns CL = 20 pF
SP83*

TSCH2SSH,

TSCL2SSH

SS ↑ after last SCK edge TSCK - 10 ns
SP84*

TSSH2SSL

SS ↑ to SS↓ edge TSCK - 10 ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. SMP bit in the SPIxCON1 register must be set and the slew rate control must be disabled on the clock and data pins (clear the corresponding bits in SLRCONx register) for SPI to operate over 4 MHz.
Table 50-24. SPI Client Mode
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
TSCK SCK Total Cycle Time 47 ns Receive Only mode
20(1) MHz
95 ns Full Duplex mode
10(1) MHz
SP70*

TSSL2SCH,

TSSL2SCL

SS↓ to SCK↓ or SCK↑ input 0 ns CKE = 0
25 ns CKE = 1
SP71* TSCH SCK input high time 20 ns
SP72* TSCL SCK input low time 20 ns
SP73*

TDIV2SCH,

TDIV2SCL

Setup time of SDI data input to SCK edge 10 ns
SP74*

TSCH2DIL,

TSCL2DIL

Hold time of SDI data input to SCK edge 0 ns
SP75* TDOR SDO data output rise time 10 25 ns CL = 50 pF
SP76* TDOF SDO data output fall time 10 25 ns CL = 50 pF
SP77* TSSH2DOZ SS↑ to SDO output high-impedance 85 ns
SP80*

TSCH2DOV,

TSCL2DOV

SDO data output valid after SCK edge 85 ns
SP82* TSSL2DOV SDO data output valid after SS↓ edge 85 ns
SP83*

TSCH2SSH,

TSCL2SSH

SS ↑ after SCK edge 20 ns
SP84*

TSSH2SSL

SS ↑ to SS↓ edge 47 ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. SMP bit in the SPIxCON1 register must be set and the slew rate control must be disabled on the clock and data pins (clear the corresponding bits in SLRCONx register) for SPI to operate over 4 MHz.
Figure 50-13. SPI Host Mode Timing (CKE = 0, SMP = 0)
Note: Refer to the Load Conditions figure for more details.
Figure 50-14. SPI Host Mode Timing (CKE = 1, SMP = 1)
Note: Refer to the Load Conditions figure for more details.
Figure 50-15. SPI Client Mode Timing (CKE = 0)
Note: Refer to the Load Conditions figure for more details.
Figure 50-16. SPI Client Mode Timing (CKE = 1)
Note: Refer to the Load Conditions figure for more details.