50.27 I2C Bus Start/Stop Bits Requirements
Standard Operating Conditions (unless otherwise stated) | ||||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
SP90* | TSU:STA |
Start condition Setup time |
100 kHz mode | 4700 | — | — | ns | Only relevant for Repeated Start condition |
SP90A* | 400 kHz mode | 600 | — | — | ||||
SP90B* | 1 MHz mode | 260 | — | — | ||||
SP91* | THD:STA |
Start condition Hold time |
100 kHz mode | 4000 | — | — | ns | After this period, the first clock pulse is generated |
SP91A* | 400 kHz mode | 600 | — | — | ||||
SP91B* | 1 MHz mode | 260 | — | — | ||||
SP92* | TSU:STO |
Stop condition Setup time |
100 kHz mode | 4000 | — | — | ns | |
SP92A* | 400 kHz mode | 600 | — | — | ||||
SP92B* | 1 MHz mode | 260 | — | — | ||||
SP93* | THD:STO |
Stop condition Hold time |
100 kHz mode | 4700 | — | — | ns | |
SP93A* | 400 kHz mode | 1300 | — | — | ||||
SP93B* | 1 MHz mode | 500 | — | — | ||||
* These parameters are characterized but not tested. |