50.19 8-Bit DAC Specifications
Standard Operating Conditions (unless
otherwise
stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
DSB01 | VLSB | Step Size | — | (VDACREF+-VDACREF-)/256 | — | V | |
DSB02* | VACC | Absolute Accuracy(1) | — | ±3 | — | LSb | |
DSB03* | RUNIT | Unit Resistor Value | — | 20 | — | kΩ | |
DSB04* | TST | Settling Time(2) | — | 10 | — | μs | |
DSB05* | VDBO | DAC Buffer Offset | — | 20 | 45 | mV | |
DSB06 | INL | Integral Nonlinearity | -1.9 | 1 | 1.9 | LSb | 0x09 ≤ DACxDATL ≥ 0xF6 |
DSB07 | DNL | Differential Nonlinearity | -1 | 0.4 | 1 | LSb | 0x09 ≤ DACxDATL ≥ 0xF6 |
DSB08 | EOFF | Offset Error | -2.5 | 1.4 | 2.5 | LSb | 0x09 ≤ DACxDATL ≥ 0xF6 |
DSB09 | EGN | Gain Error | -1.7 | -1.2 | -1.7 | LSb | 0x09 ≤ DACxDATL ≥ 0xF6 |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|