50.24 Timer0 and Timer1 External Clock Requirements

Table 50-21. TMR0 and TMR1 Requirements

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
40* TT0H T0CKI High Pulse Width No Prescaler 0.5TCY+20 ns
40A* With Prescaler 10 ns
41* TT0L T0CKI Low Pulse Width No Prescaler 0.5TCY+20 ns
41A* With Prescaler 10 ns
42* TT0P T0CKI Period Greater of: 20 or (TCY+40)/N ns N = Prescale value
45* TT1H T1CKI High Time Synchronous, No Prescaler 0.5TCY+20 ns
45A* Synchronous, with Prescaler 15 ns
45B* Asynchronous 30 ns
46* TT1L T1CKI Low Time Synchronous, No Prescaler 0.5TCY+20 ns
46A* Synchronous, with Prescaler 15 ns
46B* Asynchronous 30 ns
47* TT1P T1CKI Input Period Synchronous Greater of: 30 or (TCY+40)/N ns N = Prescale value
47A* Asynchronous 60 ns
49* TCKEZTMR1 Delay from External Clock Edge to Timer Increment 2 TOSC 7 TOSC Timers in Sync mode

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 50-11. Timer0 and Timing1 External Clock Timings