4.11.3 The Horizontal Scale
The signals are plotted against time. To adjust the time resolution, move the mouse cursor anywhere on the plot window (the plot window is defined by the red box in Automatic Graph Scrolling) and use the scroll wheel to increase or decrease the time resolution. Move the mouse cursor over the time scale and scroll back and forth to view previous and current values.