38.11 Register Description
Note: The following conventions are used in the following registers:
- R = Readable bit
- W = Writable bit
- U = Unimplemented bit, read as ‘
0
’ 1
= Bit is set0
= Bit is cleared- x = Bit is unknown
- -n = Value at POR
- HS = Hardware Set
- HC = Hardware Cleared
Note: CLR/SET/INV registers for each register are
located at offset <register offset> + 0x04, 0x08, 0x0C, respectively.