38.11.20 ADCDMASTAT – ADC DMA Status Register
Name: | ADCDMASTAT |
Offset: | 0x1710 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DMAEN | RBF0IEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WROVRERR | RBF0 | ||||||||
Access | R/HS/HC | R/HS/HC | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DMACNTEN | RAF0IEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RAF0 | |||||||||
Access | R/HS/HC | ||||||||
Reset | 0 |
Bit 31 – DMAEN DMA Interface Enable bit
When DMAEN = 0
, no data is being saved into the DMA FIFO, no SRAM writes occur, and the DMA interface logic is being kept in Reset state.
Value | Description |
---|---|
1 | DMA interface is enabled |
0 | DMA interface is disabled |
Bit 24 – RBF0IEN RAM Buffer B Full Interrupt Enable for channel 0
Value | Description |
---|---|
1 | Interrupts are enabled and generated when the RBFx Status bit is set |
0 | Interrupts are disabled |
Bit 23 – WROVRERR Write Overflow Error in the DMA FIFO
Bit 16 – RBF0 RAM Buffer B FULL status bit for channel 0
This bit is self-clearing upon being read by software.
Bit 15 – DMACNTEN DMA Buffer Sample Count Enable bit
The DMA interface saves the current sample count for each buffer in the table starting at the ADCCNTB address after each sample write into the corresponding buffer in the SRAM.
Bit 8 – RAF0IEN RAM Buffer A FULL Interrupt Enable for channel 0
Value | Description |
---|---|
1 | Interrupts are enabled and generated when the RAFx Status bit is set |
0 | Interrupts are disabled |
Bit 0 – RAF0 RAM Buffer A FULL status bit for channel 0
This bit is self-clearing upon being read by software.