BASE ADDRESS for the DMA interface at which to save first class channel data into the System RAM. If first class channel x, x == 0...6, is ready with new available sample data and the DMA interface is currently saving data for channel x to RAM Buffer z (where z ==0
means Buffer A and z == 1
means Buffer B, z depending on x) and the current DMA x-counter value is y (y depending on x), then the DMA interface stores the 2-byte output data value at System RAM address (ADDMAB + (2*x + z)*2(DMABL+1) +2*y. Also, if ADDMAST.DMA_CNT_EN is set to 1
, the DMA interface stores (without delay) the value y itself at the System RAM address (ADCCNTB + 2*x + z).