35.10.5 External Clock

Figure 35-3. External Clock Waveform
Table 35-14. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fCLCLClock frequency——24MHz
TCLCLClock period41.6——ns
tCHCXHigh time —40—%
tCLCXLow time —40—%
ΔTCLCLChange in period from cycle to cycle time—20—%

✝ Data found in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are provided for design guidance only.