35.10.3 XOSC32K

Table 35-12. 32.768 kHz Crystal Oscillator (XOSC32K) Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fXOSC32Frequency—32.768—kHz
CXTAL1/XTAL2 *Parasitic pin capacitance—5—pF
CL *Crystal load capacitance——18pFXOSC32KCTRLA.LPMODE = 0
——8pFXOSC32KCTRLA.LPMODE = 1
ESR *Equivalent Series Resistance—100—kΩXOSC32KCTRLA.LPMODE = 0
—50—kΩXOSC32KCTRLA.LPMODE = 1
tXOSC32_ST *XOSC32 start-up time—300—msXOSC32KCTRLA.LPMODE = 0
—1000—msXOSC32KCTRLA.LPMODE = 1

✝ Data found in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are provided for design guidance only.

* These parameters are characterized but not tested in production.