Network IP Source Guard Static Table Configuration
The Static IP Source Guard Table page shows the static IP Source
Guard rules. The maximum number of rules is 112 on the
switch.
The Static IP Source Guard Table page has the following parameters:
- Delete: Check to delete the entry. It is deleted during the next save.
- Port: The logical port for the settings
- VLAN ID: The VLAN ID for the settings
- IP Address: Allowed Source IP address
- MAC Address: Allowed Source MAC address