4.1.3.1 SNMP System Configuration
The SNMP System Configuration is used to Enable/Disable SNMP and set SNMPv3 engine ID.
The SNMP System Configuration page has the following parameters:
- Mode: Enable/Disable SNMP
- Engine ID: Indicates the SNMPv3 engine ID. The string must contain an even number (in hexadecimal format) with number of digits between 10 and 64, excluding all 0 or all F. Only users on this Engine ID can access the device (local users). Therefore, changing the Engine ID revokes access for all current local users.