28.2.6 __builtin_bitcopy
Description
This function will copy a specified source bit from a source to a specific bit position in destination using the Carry bit.
Prototype
void __builtin_bitcopy(volatile uint16_t *pdest, uint16_t destbit, volatile uint16_t *psrc, uint16_t srcbit)
Arguments
pdest - Pointer to destination
destbit - Destination bit position
psrc - Pointer to source
srcbit - Source bit position
Return Value
None
Example Instruction Sequence
btst.c [psrc],srcbit
bsw.c [pdest],destbit