28.2.5 __builtin_ashiftrt_32_16
Description
32-bit shift by n for use when the you know that
n will never be larger than 16 bits; the
compiler may not be able to determine that. This builtin will produce incorrect answers
for shifts larger than 16.
Prototype:
int32_t __builtin_ashiftrt_32_16(int32_t X, uint16_t N);
Arguments
X - 32-bit signed number to be shifted
N - Shift amount of no more then 16 bits
Return Value
The value of X shifted by N.
Example Instruction Sequence
subr w4,#16,w5
sl w3,w5,w5
asr w3,w5,w1
lsr w2,w4,w0
ior w0,w5,w0
Error Messages
None.