28.2.16 __builtin_divmodud
Description
Issues the DSC architecture’s native unsigned divide support with the same restrictions given in the dsPIC30F/33F Programmer’s Reference Manual (DS-70000157). Notably, if the quotient does not fit into a 16-bit result, the results (including remainder) are unexpected. This form of the built-in function will capture both the quotient and remainder.
Prototype
uint16_t __builtin_divmodud(
uint32_t dividend, uint16_t divisor,
uint16_t *remainder);
Arguments
dividend – number to be divided
divisor – number to divide by
remainder – pointer to remainder
Return Value
Quotient and remainder.
Machine Instruction
div.ud
Error Messages
None