28.2.50 __builtin_muluu
Description
Computes the product p0 x p1. Function
arguments are unsigned integers, and the function result is an unsigned long integer.
The command-line option -Wconversions can be used to detect unexpected
sign conversions. This function supports the full range of addressing modes of the
instruction, including immediate mode for operand p1.
For example:
volatile register int16_t a asm("A");
uint32_t result;
const int16_t p0, p1;
const uint16_t p2, p3;
result = __builtin_muluu(p2,p3);
a = __builtin_muluu(p2,p3);
Prototype
uint32_t __builtin_muluu(const uint16_t p0, const uint16_t p1);
Arguments
p0 – multiplicand
p1 – multiplier
Return Value
Returns the signed long integer value of the product p0 x
p1. The value can either be returned into a variable of
type unsigned long or directly into an accumulator register.
Machine Instruction
mul.uu