28.2.36 __builtin_get_isr_state
Description
Determine the current CPU interrupt state.
Prototype
uint16_t __builtin_get_isr_state(void);
Argument
None
Return Value
Returns an integer value specifying the current CPU interrupt state.
Machine Instruction
Device dependent. Some devices have an enable or disable bit but other require a code solution.
Error Messages
None