28.2.67 __builtin_swap
Description
For a 16-bit word, swap the bytes in the word: 0x1234 -> 0x3412.
Prototype
uint16_t __builtin_swap(uint16_t word);
Argument
word – 16-bit word
Return Value
Returns the swapped value.
Machine Instruction
swap
Error Messages
None.