28.2.76 __builtin_write_CRYOTP
Description
Initiates a write to the Crypto OTP by issuing the correct unlock sequence and setting the CRYWR bit.
Interrupts may need to be disabled for proper operation.
This builtin function can be used as a part of a complex sequence
discussed in your device data sheet or Family Reference Manual (FRM). See these
documents for more information.
Prototype
void __builtin_write_CRYOTP(void);
Argument
None
Return Value
None
Example Instruction sequence
mov #0x55, Wn
mov Wn, _CRYKEY
mov #0xAA, Wn
mov Wn, _CRYKEY
bset _CRYCON, #0
nop
nop
Error Messages
None