28.2.75 __builtin_tblwtl
Description
Issues the tblrdl.w instruction to write a word to Flash or EEData
memory. You must set up the TBLPAG to point to the appropriate page. To do this, you may
make use of __builtin_tbloffset() and
__builtin_tblpage().
Please refer to your device data sheet or Family Reference Manual (FRM) or complete details regarding reading and writing program Flash.
Prototype
void __builtin_tblwtl(uint16_t offset
, uint16_t data);
Arguments
offset – desired memory offset
data – data to be written
Return Value
None
Machine Instruction
tblwtl
Error Messages
None