28.2.22 __builtin_edac
Description
Squares sqr and sums with the nominated accumulator register, returning
it as the result. Also prefetches data for future square operation by computing
**xptr - **yptr and storing the result in
*distance.
xincr and yincr may be the literal values: -6, -4, -2,
0, 2, 4, 6 or an integer value.
For example:
volatile register int16_t result asm("A");
int16_t *xmemory, *ymemory;
int16_t distance;
result = __builtin_ed(result, distance, &xmemory, 2, &ymemory, 2, &distance);
might generate:
edac w4*w4, A, [w8]+=2, [W10]+=2, w4
Prototype
int16_t __builtin_edac(int Accum, int16_t sqr, int16_t **xptr, int16_t xincr, int16_t **yptr, int16_t yincr, int16_t *distance);
Arguments
Accum – Accumulator to sum.
sqr – Integer squared value.
xptr – Integer pointer to pointer to x prefetch.
xincr – Integer increment value of x prefetch.
yptr – Integer pointer to pointer to y prefetch.
yincr – Integer increment value of y prefetch.
distance – Integer pointer to distance.
Return Value
Returns the squared result to specified accumulator.
Machine Instruction
edac
Error Messages
- the result is not an accumulator register
Accumis not an accumulator registerxptris nullyptris nulldistanceis null