29.2.91 __builtin_tblrdl

Description

Issues the tblrdl.w instruction to read a word from Flash or EEData memory. You must set up the TBLPAG to point to the appropriate page. To do this, you may make use of __builtin_tbloffset() and __builtin_tblpage().

Please refer to your device data sheet or Family Reference Manual (FRM) for complete details regarding reading and writing program Flash.

Prototype

uint16_t __builtin_tblrdl(uint16_t offset);

Argument

offset – desired memory offset

Return Value

Contents of the memory address in Flash or EEData memory.

Machine Instruction

tblrdl

Error Messages

None