29.2.59 __builtin_mulus
Description
Computes the product p0 x
p1. Function arguments are integers with mixed
signs, and the function result is a signed long integer. The command-line option
-Wconversions can be used to detect unexpected sign conversions.
This function supports the full range of addressing modes of the instruction.
For example:
volatile register int16_t a asm("A");
int32_t result;
const uint16_t p0;
const int16_t p1;
result = __builtin_mulus(p0,p1);
a = __builtin_mulus(p0,p1);
Prototype
int32_t __builtin_mulus(const uint16_t p0, const int16_t p1);
Arguments
p0 – multiplicand
p1 – multiplier
Return Value
Returns the signed long integer value of the product p0 x p1. The value can either be returned into a variable of type signed long or directly into an accumulator register.
Machine Instruction
mul.us