29.2.90 __builtin_tblrdhb
Description
Issues the tblrdhb.w instruction to read a byte from Flash or EEData memory. You must set
up the TBLPAG to point to the appropriate page. To do this, you may make use of
__builtin_tbloffset() and __builtin_tblpage().
Please refer to your device data sheet or Family Reference Manual (FRM) for complete details regarding reading and writing program Flash.
Prototype
unsigned char __builtin_tblrdhb(uint16_t offset);
Argument
offset – desired memory offset
Return Value
Contents of the byte of memory in Flash or EEData memory.
Machine Instruction
tblrdhb
Error Messages
None