29.2.43 __builtin_max_excess
Description
Force (Signed) Data Range Maximum Limit with Limit Excess Direction. Compares a 16-bit signed data value to a maximum signed limit value and updates flag if excess.
Prototype
int16_t __builtin_max_excess(int16_t value, int16_t high, int16_t *flag_excess);
Arguments
value – Data value
high – Maximum limit value
flag_excess – 1 if data exceeds (is greater than)
limit, else 0
Return Value
Returns value limited by high.
Updates flag_excess value to 1 if data value exceeds
max limit value, else set to 0.
Machine Instruction
max
Error Messages
None
Example
Assume Accumulator Register A contains 7
Assume Accumulator Register B contains 5
volatile register int accumA asm("A");
volatile register int accumB asm("B");
int16_t flag_excess;
accumA = __builtin_max_excess(accumA, accumB, &flag_excess);
In assembly:
max A,[flag_excess]
For this example, the value in A will be 5, since A is
greater than the max value in B. The
flag_excess will be set to 1, to indicate that
the data value exceeds the max limit value.