29.2.13 __builtin_disable_interrupts

Description

Disable global interrupts.

Prototype

void __builtin_disable_interrupts(void);

Argument

None

Return Value

None

Machine Instruction

Device dependent. Some devices have an enable or disable bit but other require a code solution.

Error Messages

None