Maximum advertising handle
C
#define BLE_GAP_MAX_ADV_HANDLE 0xEF
Description
Defines the highest value that can be used as an advertising handle.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_MAX_ADV_HANDLE | Maximum valid BLE advertising handle. |
#define BLE_GAP_MAX_ADV_HANDLE 0xEF
Defines the highest value that can be used as an advertising handle.
Macro | Description |
---|---|
BLE_GAP_MAX_ADV_HANDLE | Maximum valid BLE advertising handle. |