Extended scan window
C
#define BLE_GAP_EXT_SCAN_WINDOW_MIN 0x0004 #define BLE_GAP_EXT_SCAN_WINDOW_MAX 0xFFFF
Description
Defines the range of LE extended scan windows. (Unit: 0.625 ms)
Macro Definition
Macro | Description |
---|---|
BLE_GAP_EXT_SCAN_WINDOW_MIN | Minimum LE extended scan window: 2.5 ms. |
BLE_GAP_EXT_SCAN_WINDOW_MAX | Maximum LE extended scan window: 40.959375 seconds. |