Extended advertising data operations
C
#define BLE_GAP_EXT_ADV_DATA_OP_INTERMEDIATE 0x00 #define BLE_GAP_EXT_ADV_DATA_OP_FIRST_FRAG 0x01 #define BLE_GAP_EXT_ADV_DATA_OP_LAST_FRAG 0x02 #define BLE_GAP_EXT_ADV_DATA_OP_COMPLETE 0x03 #define BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED 0x04
Description
Defines the operations related to extended advertising data.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_EXT_ADV_DATA_OP_INTERMEDIATE | Operation indicating the intermediate fragment of fragmented extended advertising data. |
BLE_GAP_EXT_ADV_DATA_OP_FIRST_FRAG | Operation indicating the first fragment of fragmented extended advertising data. |
BLE_GAP_EXT_ADV_DATA_OP_LAST_FRAG | Operation indicating the last fragment of fragmented extended advertising data. |
BLE_GAP_EXT_ADV_DATA_OP_COMPLETE | Operation indicating complete extended advertising data. |
BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED | Operation indicating unchanged data (only update the Advertising DID). |