Extended scan data length
C
#define BLE_GAP_EXT_SCAN_DATA_LEN_MIN 0x004A #define BLE_GAP_EXT_SCAN_DATA_LEN_MAX 0x0672
Description
Defines the range of extended scan data length.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_EXT_SCAN_DATA_LEN_MIN | Minimum extended scan data length. |
BLE_GAP_EXT_SCAN_DATA_LEN_MAX | Maximum extended scan data length. |