Maximum resolving list size
C
#define BLE_GAP_MAX_RESOLV_NUM 0x08
Description
Defines the maximum size of the resolving list.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_MAX_RESOLV_NUM | Maximum number of resolving list. |
#define BLE_GAP_MAX_RESOLV_NUM 0x08
Defines the maximum size of the resolving list.
Macro | Description |
---|---|
BLE_GAP_MAX_RESOLV_NUM | Maximum number of resolving list. |