Type of constant tone extension

C

#define BLE_GAP_CTE_TYPE_AOA                                    0x00
#define BLE_GAP_CTE_TYPE_AOD_WITH_1US                           0x01
#define BLE_GAP_CTE_TYPE_AOD_WITH_2US                           0x02
#define BLE_GAP_CTE_TYPE_NO                                     0x03

Description

Defines the type of Constant Tone Extension (CTE) used.

Macro Definition

MacroDescription
BLE_GAP_CTE_TYPE_AOAAngle of Arrival (AoA) Constant Tone Extension.
BLE_GAP_CTE_TYPE_AOD_WITH_1USAngle of Departure (AoD) Constant Tone Extension with 1 microsecond slots.
BLE_GAP_CTE_TYPE_AOD_WITH_2USAngle of Departure (AoD) Constant Tone Extension with 2 microsecond slots.
BLE_GAP_CTE_TYPE_NONo Constant Tone Extension used.