Scan filter duplicate options
C
#define BLE_GAP_SCAN_FD_DISABLE 0x00 #define BLE_GAP_SCAN_FD_ENABLE 0x01 #define BLE_GAP_SCAN_FD_ENABLE_RESET 0x02
Description
Defines the options for filtering duplicate advertising reports during scanning.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SCAN_FD_DISABLE | Duplicate filtering disabled: All advertising packets are reported. |
BLE_GAP_SCAN_FD_ENABLE | Duplicate filtering enabled: Only one report is provided for each advertising device. |
BLE_GAP_SCAN_FD_ENABLE_RESET | Duplicate filtering enabled with reset: Similar to BLE_GAP_SCAN_FD_ENABLE, but the list of seen devices is cleared when scanning is restarted. Valid only for extended scanning enabled by BLE_GAP_ExtScanningEnable_T. |