Scan interval

C

#define BLE_GAP_SCAN_INTERVAL_MIN                               0x0004
#define BLE_GAP_SCAN_INTERVAL_MAX                               0x4000

Description

Defines the range of LE scan intervals. The interval is specified in units of 0.625 ms.

Macro Definition

MacroDescription
BLE_GAP_SCAN_INTERVAL_MINMinimum LE scan interval: 2.5 ms (0x0004 * 0.625 ms).
BLE_GAP_SCAN_INTERVAL_MAXMaximum LE scan interval: 10.24 seconds (0x4000 * 0.625 ms).