Options for creating synchronization
C
#define BLE_GAP_SYNC_CREATE_OPTION_USE_ADV_LIST (1 << 0) #define BLE_GAP_SYNC_CREATE_OPTION_REPORT_DISABLED (1 << 1)
Description
Defines the options for creating synchronization with a periodic advertising train.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SYNC_CREATE_OPTION_USE_ADV_LIST | Option to use the Periodic Advertiser List for synchronization. |
BLE_GAP_SYNC_CREATE_OPTION_REPORT_DISABLED | Option to disable reporting initially when synchronization is created. |