Scan window
C
#define BLE_GAP_SCAN_WINDOW_MIN 0x0004 #define BLE_GAP_SCAN_WINDOW_MAX 0x4000
Description
Defines the range of LE scan windows. The window is specified in units of 0.625 ms.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SCAN_WINDOW_MIN | Minimum LE scan window: 2.5 ms (0x0004 * 0.625 ms). |
BLE_GAP_SCAN_WINDOW_MAX | Maximum LE scan window: 10.24 seconds (0x4000 * 0.625 ms). |