Maximum number of skipped periodic advertising events
C
#define BLE_GAP_SYNC_SKIP_MAX 0x1F3
Description
Defines the maximum number of periodic advertising events that can be skipped.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SYNC_SKIP_MAX | Maximum number of periodic advertising events that can be skipped. |